HydroGuard LFLM495
HydroGuard® LFLM495 thermostatic tempering valves are designed for individual and multiple lavatory applications where the temperature of hot water must be controlled for safe, economic use. An advanced thermal actuator quickly senses and compensates for outlet temperature fluctuations induced by water temperature and pressure changes in the supply line. The Series LFLM495 features Powers' advanced paraffin-based actuation technology, integral checks and inlet screens to prevent cross-flow and contamination. Rugged construction features solid Lead Free* brass body and corrosion-resistant internal components ensuring years of dependable, trouble-free service. Temperature adjustment handle is simple to adjust and has a locking mechanism to prevent tampering. The HydroGuard Series LFLM495 is ASSE 1069 and 1070 listed and CSA B125 certified.
Features
- For single and multiple lavatory applications where the water temperature must be controlled for safe use
- Quickly senses and compensates for outlet temperature fluctuations caused by temperature and pressure changes in the supply line
- Adjustable temperature selection with locknut to prevent tampering
- Lead-Free* brass body and corrosion-resistant internal components ensure years of dependable service
- Available union connection models include threaded, sweat, CPVC, PEX, PEX F1960 cold expansion fittings (CEF), Quick-Connect, or w/press
Literature
-
- Flyer - Valves with F1960 Cold Expansion Fittings
- Installation Instructions - HydroGuard LFLM490,HydroGuard LFLM495,HydroGuard LM490,HydroGuard LM495 - Quick-Connect Tailpiece Kit
- Installation Instructions - HydroGuard LFLM495
- Installation Instructions - HydroGuard LFLM495,HydroGuard LM495 - PEX
- Schematic - HydroGuard e420UCM, HydroGuard LFG480/LFE480, HydroGuard LFLM495, HydroGuard LM495
- Specification Sheet - HydroGuard LFLM495
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard LFLM495
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.