HydroGuard LFG480/LFE480
Designed for lavatory applications where the temperature of hot water must be controlled for safe, economic use. An advanced thermal actuator quickly senses and compensates for outlet temperature fluctuations induced by water temperature and pressure changes in the supply line. Rugged construction features solid Lead-Free* brass body and corrosion-resistant internal components ensure years of dependable trouble-free service. Temperature adjustment stem is simple to adjust and has a locking nut to prevent tampering. Series LFG480 = 0.25 gpm and Series LFE480 = 0.50 gpm. Listed to ASSE 1070 and IAMPO cUPC.
These models meet the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61.
Features
- For lavatory applications where the water temperature must be controlled for safe use
- Quickly senses and compensates for outlet temperature fluctuations caused by temperature and pressure changes in the supply line
- Adjustable temperature selection with locknut to prevent tampering
- Lead-Free* brass body and corrosion-resistant internal components ensure years of dependable service
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard LFG480/LFE480
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |