P1070
Discontinued
Part of the 1070 Series
Ordering Code: 0205263
UPC: 098268536928
Lead Free: YES
LavSafe Thermostatic Faucet with Deck Plate and 2.0 GPM Aerator
This 3/8 inch LavSafe (TM) thermostatic faucet with 2.0 GPM aerator features a lead free heavy duty brass body for durability and to comply with low lead installation requirements. It also includes an advanced thermal actuator to provide the latest in thermal protection. The single lever cartridge with ceramic disc and integral filter and deck plate provides temperature volume and on/off control. The LavSafe (TM) faucet automatically mixes hot and cold water to deliver pre-set water within a specific range. In the event of cold water failure the thermal actuator virtually shuts off the flow of hot water. This LavSafe (TM) thermostatic faucet is listed to ASSE 1070 and IAPMO cUPC.
Features
- Advanced thermal actuator
- Self-contained cartridge
- Heavy duty lead free brass body
- ADA compliant
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268536928 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Compression Joint |
Lead Free | YES |
Maximum Flow Rate | 2.0 GPM |
Maximum Working Pressure-PSI | 125 |
Part Number | 0205263 |
Series | 1070 |