IntelliStation 2
With its IoT capabilities and certifications the IntelliStation®
Locally or remotely monitor and control your water system with the color touch screen, or through the Nexa website application which allows users with multiple sites or valves to monitor all their IntelliStation 2 mixing valves through a single interface. Setup a weekly schedule for energy savings or perform a timed sanitization of the water system to mitigate the risk of waterborne bacteria. Commissioning is quick and easy using the controller’s new software wizard and the new street style plumbing connections allow for press or sweat connection of the valve.
Additional pre-piped options (IntelliStation 2S) offer more flexibility and serviceability to the owner and installer making Intellistation 2 a versatile solution with a long lifecycle.
To learn more visit: https://www.watts.com/our-story/brands/powers/intellistation2
See what you'll save with the Digital Mixing Savings Calculator.
Size this now with our Selexit sizing tool.
Features
- Cutting-edge valve design with improved reliability and flow
- Control water temperature ± 2°F in accordance with ASSE 1017
- Lead Free* construction to comply with lead free* installation requirement
- Integral check valves on hot and cold inlets to prevent cross flow
- Full-color, touch screen display
- Pass code protected for security
- Programmable alerts with time stamped history
- Programmable schedule for setback of temperature
- High temperature sanitization mode to address waterborne bacteria
- In case of power failure, valve flows full cold for safety
- Connect by BAS (Building Automation System) or by Wi-Fi or Ethernet connection to Nexa
- Natively supports BACnet MS/TP and Modbus protocols
- Wi-Fi security protocols include WPA2-PSK and WPA2-PEAP-MSCHAPv2
Literature
-
- Flyer - IntelliStation 2
- Installation Instructions - IntelliStation 2 and 2S
- Installation Instructions - IntelliStation 2 and 2S (French)
- Installation Instructions - IntelliStation 2 and 2S (Spanish)
- Specification Sheet - IntelliStation 2
- Specification Sheet - IntelliStation 2 (French)
- Specification Sheet - IntelliStation 2 (Spanish)
- Specification Sheet - IntelliStation 2S
- Specification Sheet - IntelliStation 2S (French)
- Specification Sheet - IntelliStation 2S (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IntelliStation 2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |