IntelliStation
The IntelliStation digital water mixing system delivers mixed hot water throughout a hot water recirculation loop in commercial and institutional facilities. This digital solution can be integrated into a building automation system (BAS) to allow facilities managers to remotely monitor and control water temperatures. Intelligent control of the water recirculation loop ensures safe, precise, and consistent water temperatures (+/- 2oF), supports energy conservation, and reduces energy costs.
Size this now with our Selexit sizing tool.
Features
- Smart 3.5 in. color touchscreen interface monitors and displays pressure, temperature, and flow/BTU data
- High-speed actuator stabilizes temperatures within +/- 2°F in accordance with ASSE 1017
- Temperature and pressure sensors on hot/cold inlets, mixed water outlet, and tempered water
- BACnet IP, BACnet MSTP, and Modbus protocols are supported
Literature
-
- Brochure - IntelliStation Family of Digital Mixing Solutions
- Installation Instructions - IntelliStation
- Installation Instructions - IntelliStation - French
- Installation Instructions - Mechanical Sensor
- Schematic - HydroGuard Water Tempering with ABS, IntelliStation, PowerStation XP Single and Multi-Valve
- Schematic - HydroGuard Water Tempering with ABS, IntelliStation, PowerStation XP Single and Multi-Valve with Pump
- Specification Sheet - IntelliStation
- White Paper - Internet of Water – A Powerful Tool for Safety, Conservation, and Efficiency
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IntelliStation
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |