WTD
Thermodynamic Steam Traps
Series WTD Thermodynamic Steam Traps are used to efficiently drain steam mains, steam tracing lines, and small process equipment. It consists of a stainless steel body construction, stainless steel cap, and stainless steel disc. Series WTD provides a tight shutoff, is water hammer resistant, and drains condensate at saturation temperatures. It is ideal for use in steam main drainage, superheated steam applications, stream tracing lines, freeze protection for outside applications, and small process equipment. Maximum Operating Pressure: 600psi (42 bar).
Features
- Used to efficiently drain steam mains, steam tracing lines, and small process equipment
- Provides a tight shutoff, is water hammer resistant, and drains condensate at saturation temperature
- Stainless steel with only one moving part for long life
- Economical, lightweight, and easy to install
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WTD
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.