WFTC-15 3/4
Part of the WFT Series
Ordering Code: 0038100
UPC: 098268488128
Lead Free: Not In Scope
3/4 IN Steam Trap Cover Assembly, WFTC-15
This float and thermostatic steam trap cover assembly, 3/4 IN Watts model WFTC-15, is designed for use on Watts and select Spirax-Sarco float and thermostatic steam traps. The cover assembly consists of a complete factory assembled unit that simply bolts on for ease of repair. No pipe connections need to be broken and there is no reduction in the original trap's capacity.
Features
- All stainless steel corrosion resistant internal parts
- Condensate valve assembly float and linkage
- Cast iron cover
- Cover gasket
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268488128 |
Kit Contents | Cast Iron Cover, Condensate Valve Assembly, Float And Linkage, Thermostatic Vent And Cover Gasket |
Kit Type | Cover Assembly (Inlet) |
Lead Free | Not In Scope |
Part Number | 0038100 |
Series | WFT |