MGH

Thermostatic Radiator Steam Traps

  • Removes condensate, air, and non-condensable gases from steam system
  • Closes tightly in the presence of steam
  • Rugged brass construction with union inlet
  • Pressure range of 25" HG vacuum to 65 psi

Select options below to identify the UPC, Order Code, and Repair Kit for a specific MGH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.