MG
Thermostatic Radiator Steam Traps
Series MG Thermostatic Radiator Steam Traps are designed to remove condensate, air and non-condensable gases from heating systems, while still sensitive enough to close tightly in the presence of steam. Models available with angle or straightway body patterns.
Features
- Removes condensate, air, and non-condensable gases from steam system
- Closes tightly in the presence of steam
- Rugged brass construction with union inlet
- Pressure range of 25" HG vacuum to 65 psi
- Available with angle or straightway body patterns
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MG
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.