SV
Non-Vacuum Non-Adjustable Float-Type Steam Air Vents, Angle Connection
Series SV Non-Vacuum Non-Adjustable Float-Type Steam Air Vents are used in steam heating applications to vent air in one-pipe steam systems. They feature a brass body with an angle connection, and a brass float. Series SV provides venting and is ideal for radiators, convectors, and steam mains. Maximum Pressure: 10psi (68.9kPa).
Features
- Used in steam heating applications to vent air in one-pipe steam systems
- Ideal for radiators, convectors, and steam mains
- Brass body with an angle connection and a brass float
- 1⁄8 in. (3mm) angle connection
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.