SCV 1/2 R
Part of the SCV Series
Ordering Code: 0950889
UPC: 098268679946
Lead Free: NO
1/2 In Service Check Valve, For Boiler Applications
This 1/2 inch service check valve is used in heating applications between boiler piping and system components to facilitate the servicing of components under pressure, such as thermal expansion tanks and float vents, without draining the piping. As the component is threaded into the service check valve, the spring loaded valve opens to system pressure. As the component is removed, the valve closes, maintaining system integrity while the component is being inspected.
Features
- Facilitate the servicing of components under pressure
- Spring loaded valve
- For boiler applications
- Easy to use
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |