142
Process Boiler Water Feeders
Series 142 Process Boiler Water Feeders are used in heating applications on pressing machines when direct feed through the float chamber is permissible. The water pressure must be at least 10psi (68.9 kPa) higher than steam pressure. Series 142 is ideal for use in pressing machines and other small process boilers. Available in Model 142S with strainer. Maximum Water Pressure: 125psi (8.6 bar), Maximum Steam Pressure: 100psi (6.9 bar).
Features
- Used in heating applications on pressing machines when direct feed through the float chamber is permissible
- 1/2 in. NPT female water feed connection and a 1 in. NPT female float chamber connection
- Easy to install and inexpensive to operate
- Available with and without strainer
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 142
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.