OTV
Discontinued
Oil Tank Valves
Series OTV Oil Tank Valves are used as a shutoff valve for oil tanks. They feature a brass body and iron handwheel. Model OTV-FL with threaded male connection x threaded female connection or Model OTV-M with threaded male connection x threaded male connection. Maximum Working Pressure: 125psi (8.6 bar) WOG.
Features
- Used as a shutoff valve for oil tanks
- Brass body and iron handwheel
- Threaded male connection x threaded female connection or threaded male connection x threaded male connection
- Sizes 1/2 in. x 3/8 in. (15 x 10mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OTV
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.