UL

Bronze Union Elbows

  • Used in steam and hot water systems
  • Bronze body with FIP female threaded x male threaded union or solder x male threaded union connections
  • Pressure tested
  • Sizes 1/2 in. to 1 1/4 in. (15 to 32mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific UL

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.