HWA
Hot Water Angle Valves
Series HWA Hot Water Angle Valves are used in heating applications for gravity hot water heating systems only. They feature a bronze body, rising stem and phenolic handwheel. Maximum Working Pressure: 60psi (4.2 bar) (non-shock) for hot water.
Features
- For use in heating applications for gravity hot water heating systems only
- Bronze body with threaded x male union or sweat x male union
- Rugged phenolic handwheel
- Sizes 1/2 in. – 1 1/4 in. (15 – 32mm).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HWA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.