HBV
Discontinued
Hydronic Balancing Ball Valves
Series HBV Hydronic Balancing Ball Valves are used in forced hot water systems. They feature a brass body with solder x solder sweat connections and PTFE seat. Working Pressure: 600psi (41 bar) (non-shock) WOG.
Features
- Used in forced hot water systems
- Brass body with solder x solder sweat connections
- Sizes 1/2 in. – 1 in. (15 – 25mm)
- PTFE seat
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HBV
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.