RBFF
Residential Boiler Fill Fitting
Series RBFF provides a convenient solution to comply with boiler manufacturers' piping requirements and provide ease of service for expansion tanks and water pressure regulator valves in closed loop hot water heating systems. Using a unique 3-way ball valve design, the RBFF eliminates up to twelve 1/2 in. fittings in a compact package.
Features
- Provides ease of service for expansion tanks and water pressure regulator valves in closed loop hot water heating systems
- Complies with boiler manufacturers' piping requirements
- Eliminates up to twelve 1/2 in. fittings in a compact package
- 0 to 30 psi pressure gauge for convenient system pressure reference
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RBFF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.