B911S-M3
Part of the B911 Series
Ordering Code: 0386462
UPC: 098268918526
Lead Free: NO
1/2 In Bronze Combination Fill Valve and Backflow Preventer, Union Solder Inlet x Threaded Outlet Connections
This 1/2 inch bronze combination fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze backflow preventer, model 9D and a bronze feed water pressure regulator, model 1156F, in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems and has 1/2 inch union solder inlet x NPT threaded outlet connections. The maximum pressure is 100 psi (6.9 bar).
Features
- For use in commercial and residential hydronic heating systems
- Pre-assembled unit
- All bronze body construction with solder connection
- 1/2 Inch union solder inlet x NPT threaded outlet connections
- High capacity fill
- Maximum pressure 100 psi
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Bronze |
Body Material | Brass |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | EPDM |
EAN | 098268918526 |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Union Solder |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Meter Type | No Meter |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0386462 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Plastic |
Series | B911 |
Strainer | No |