LFBD-QT
Lead Free* Brass Quarter-Turn Boiler Drain Shutoffs
Series LFBD-QT quarter-turn boiler drains offer an innovative alternative to old-fashion multi-turn type boiler drains. These drains were developed to provide the speed and convenience of quarter-turn ball valve performance for boiler drain or sill cock applications.
For durability and extended length service, Series LFBD-QT uses a rugged forged brass body, adjustable PTFE stem packing and rugged aluminum tee handles. For added utility, the 1/2in. (15mm) model features a dual-pattern combination threaded and solder end by 3/4in. (20mm) hose connection. The 3/4in. (20mm) model is available in either solder or threaded ends. The LFBD-QT features Lead Free* construction to comply with Lead Free* installation requirements.
Features
- Speed and convenience of quarter-turn ball valve performance for boiler drain or sill cock applications
- Combination threaded and solder end by 3/4 in. (20mm) hose connection or solder or threaded ends.
- Rugged aluminum tee-handle
- Sizes 1/2 in. and 3/4 in. (15 and 20mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFBD-QT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.