LFBD

Lead Free* Brass Boiler Drain Shutoffs

  • For use in commercial and residential hydronic heating systems
  • Dual solder or IP connection models and angle or straight pattern
  • 3⁄4 in. hose thread connection on outlet
  • Sizes 1/2 in. x 3/4 in. and 3/4 in. x 3/4 in. (15x20, 20x20mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFBD

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.