BD5 1/2
Part of the BD Series
Ordering Code: 0820903
UPC: 098268650464
1/2 IN Boiler Drain Shutoff, Dual Connection Solder or MIP x 3/4 IN Hose Thread Brass, Straight
This 1/2 inch straight pattern brass boiler drain shutoff is designed for water service use in commercial and residential hydronic heating systems. It provides positive shutoff for boiler drain or sill cock applications. This shutoff consists of a brass body construction and 1/2 inch dual connection for either solder or male IPS and 3/4 inch hose thread connection, PTFE stem packing, and cast iron handwheel. The maximum pressure is 200 psi (14 bar) WOG and maximum temperature is 180 degrees F (82 degrees C).
Features
- Brass body
- Straight pattern
- Dual inlet connection
- Hose thread outlet
Specifications | |
---|---|
Air Venting | No Vent |
Body Material | Brass |
Body Pattern | Straight |
Bottom Tapping | No |
Bottom Tapping Size | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Contact Rating | Does Not Apply To Product |
EAN | 098268650464 |
Fastfill Feature | No |
Fill Tapping Size | Does Not Apply To Product |
Float Chamber Connection Size | Does Not Apply To Product |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Boiler Drain Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | IPS |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Pressure-PSI | 200 |
Maximum Steam Pressure-PSI | 9999 |
Maximum Temperature-Fahrenheit | 180 |
Maximum Water Pressure-PSI | 9999 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0820903 |
Pipe Plug | No |
Pressure Adjustment Range | Does Not Apply To Product |
Pressure Relief Setting-PSI | 9999 |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Purge And Drain Diameter | Does Not Apply To Product |
Purge And Drain Outlet Size | Does Not Apply To Product |
Purge And Drain Outlet Type | Does Not Apply To Product |
Series | BD |
Side Tapping | No |
Side Tapping Size | Does Not Apply To Product |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Switch Type | Does Not Apply To Product |
Temperature Adjustment Range | Does Not Apply To Product |
Temperature Range | Does Not Apply To Product |
Top 1 Tapping Size | Does Not Apply To Product |
Top 2 Tapping Size | Does Not Apply To Product |
Top Tapping | No |
Vacuum Breaker | No |
Venting Capacity | Does Not Apply To Product |