AS-MB
Microbubble Air Separator
Series AS-MB Microbubble Air Separator is designed for efficient separation and elimination of entrained air in hydronic heating systems. No minimum inlet/outlet piping length is required for proper operation. This series features a durable brass body construction, corrosion-resistant polyphenylsulfone (PPSU) coalescing media that withstands petroleum based cleaners, glycol anti-freeze and temperatures up to 240 degrees F and a fully serviceable design for inspection and cleaning.
Features
- Used for efficient separation and elimination of entrapped air in hydronic heating systems
- No minimum inlet/outlet piping length is required for proper operation
- Durable brass body construction and corrosion-resistant media that withstands petroleum based cleaners, glycol anti-freeze, and temperatures up to 240 degrees F
- Flanged, 3/4 in., 1 in., and 1¼ in. FPT sizes
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AS-MB
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.