Sink Tailpiece Adapters Universal
Universal Sink Adapters include loose nut adapter with extension - RLNS x 12 in. and slip joint adapter with 12 in. extension - SJA x 12 in. Both adapters come in 1-1/2 in. and 2 in. sizes. Joining can be done using fast, easy, and reconfigurable no-hub mechanical joint, clamp-free permanent Rionfuse electrofusion, or heat-fused permanent socket fusion method.
Features
- Two types of Sink Tailpiece Adapters have plain end pipe for versatility
- Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion and Socket Fusion methods
- Made from flame retardant and chemical resistant Blueline FRPP
- Adapters come in 1-1/2 in. and 2 in. sizes
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Sink Tailpiece Adapters Universal
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |