Laboratory Cup Sinks Oval
Oval Laboratory Cup Sinks are corrosion-resistant sinks molded from durable virgin high-density black polyethylene. They are designed for intense chemical environments. Has an integral 1-1/2 in. national pipe thread outlet. Available in four sizes. Shipped with stopper and strainer.
Features
- Molded from durable virgin high-density black polyethylene
- Designed for intense chemical environments
- Has an integral 1-1/2 inch national pipe thread outlet
- Available in four sizes
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Laboratory Cup Sinks Oval
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |