Laboratory Faucets PVDF
Laboratory High Purity Gooseneck Faucets - PVDF are available in Deck Mount and Wall Mount models in the following types: Welded Valve (GNF10 and GNF20), Threaded Valve (GNF30 and GNF40), Welded Valve with Vacuum Breaker (GNF10 and GNF20), and Threaded Valve with Vacuum Breaker (GNF30 and GNF40). They are molded from Polyvinylidene fluoride, and contain no plasticizers, pigments, or other additives that could potentially contaminate the liquids being transported. It is the best choice where contamination of any type is not acceptable.
Features
- Available assemblies for Welded Valve, Threaded Valve, Welded Valve with Vacuum Breaker, and Threaded Valve with Vacuum Breaker
- Deck Mount and Wall Mount models
- Ideal for applications where contamination of any type is not acceptable
- Ideal where contamination of any type is not acceptable
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Laboratory Faucets PVDF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.