Laboratory Faucets PP
Laboratory High Purity Gooseneck Faucets - Polypropylene PPI are available in Deck Mount and Wall Mount models in the following types: Welded Valve (GNF10 and GNF20), Threaded Valve (GNF30 and GNF40), Welded Valve with Vacuum Breaker (GNF10 and GNF20), and Threaded Valve with Vacuum Breaker (GNF30 and GNF40). They are molded from a pure unpigmented virgin Type I nomopolymer polypropylene that is ideal for transporting deionized distilled water or other liquids where a high degree of purity is required
Features
- Deck Mount and Wall Mount models
- Made from pure unpigmented polypropylene
- Available assemblies for Welded Valve, Threaded Valve, Welded Valve with Vacuum Breaker, and Threaded Valve with Vacuum Breaker
- Ideal for high degree of purity
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Laboratory Faucets PP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.