Piping Whiteline PPI
Whiteline PPI pipe is used hospitals, research facilities and other high-purity liquid transportation applications where dependable, high-quality systems are required. Whiteline PPI is manufactured from pure unpigmented virgin Type I nomopolymer polypropylene, making it ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required. Joining is done by socket fusion which provides a strong, durable, and hermetically-sealed joints in high-purity piping systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications. Comes in standard 10-foot lengths in ½ in., ¾ in., 1 in., 1-1/2 in., and 2 in. diameters.
Features
- Designed for systems requiring a high degree of purity
- Excellent chemical resistance
- Withstands temperatures to 180°F
- Easily joined using Socket Fusion method
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Piping Whiteline PPI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.