TBR

Discontinued

Bottom-Entry Bimetal Thermometers

  • Designed for commercial, residential and institutional HVAC applications
  • ½ in. NPT brass snap-in thermowell and bimetal spiral spring sensing element for convenience and accuracy
  • Model features chrome steel case and ring, Kostil polymer window and brass stem and amplifying movement
  • Available in various temperature rating scales

Select options below to identify the UPC, Order Code, and Repair Kit for a specific TBR

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.