TBP
Pipe-Mount Bimetal Thermometers
Series TBP Pipe-Mount Bimetal Thermometers are used in commercial, residential, and institutional HVAC applications. It features a black enamel steel case, chrome steel ring, Kostil polymer window, and bimetal spiral spring sensing element. Model TBP-M features a spring mount and Model TBP-F features a strap mount.
Features
- Designed for commercial, residential, and institutional HVAC applications
- Bimetal spiral spring sensing element adds to gauge accuracy
- Easy-to-read 2-1/2 in. (65mm) dial with chrome steel ring and Kostil polymer window
- Model TBP-M features a spring mount and TBP-F a strap mount – both in a black enamel steel case
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific TBP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.