LFTB
Lead Free* Center Back-Entry Bimetal Thermometers
Series LFTB Center Back-Entry Bimetal Lead Free* Thermometers are used in commercial, residential, and institutional HVAC applications. It features zinc plated steel cases, Kostil Polymer windows, 1/2 in. NPT Lead Free* brass thermowells with set screw, and bimetal spiral spring sensing elements. Available in various temperature rating scales.
Features
- Designed for use in a variety of commercial, residential, and institutional HVAC applications
- ½ in. NPT Lead Free* brass thermowells with set screw and bimetal spiral spring sensing elements ensure accuracy
- Center back-entry model features zinc plated steel case, and Kostil polymer window for durability
- Available in various temperature rating scales
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFTB
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.