LFTA
Lead Free* Liquid-Fill, Adjustable Angle Thermometers
Series LFTA Liquid-Fill, Adjustable Angle Lead Free* Thermometers are used in commercial, residential, and institutional HVAC applications. These are sealed glass tube type models with a Valox case, glass lens, non-mercury sensing fluids, and a Lead Free* brass thermowell. Accuracy is +/-1 % of full scale. Available in various temperature rating scales.
Features
- Designed for use in a variety of commercial, residential, and institutional HVAC applications
- Accuracy is +/-1% of full scale using non-mercury sensing fluids
- Sealed glass tube type models with a Valox case, glass lens, and Lead Free* brass thermowells
- Available in various temperature rating scales
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFTA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.