TP

Discontinued

Temperature and Pressure Test Plugs

  • Designed to allow quick and efficient temperature or pressure readings
  • Eliminates the risk of leaving expensive gauges or temperature recorders in-line
  • Can be used in a variety of gas, air, water, or chemical applications
  • Can be used in applications up to 500psi (34 bar)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific TP

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.