LFTP

Lead Free* Temperature or Pressure Test Plugs

  • Designed to allow quick and efficient temperature or pressure readings
  • Eliminates the risk of leaving expensive gauges or temperature recorders in-line
  • Can be used in a variety of gas, air, water, or chemical applications with capacities up to 500psi (34 bar)
  • Features Lead Free* construction to comply with Lead Free* installation requirements

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFTP

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA