LFDPTG3A-3 0-75 1/4
Part of the LFDPTG-3 Series
Ordering Code: 0121725
UPC: 098268590784
Lead Free: YES
1/4 In Lead Free Pressure Temperature Gauge,Center Back Entry, 3 In Dial, 0 To 75 psi, Ext Element
This 1/4 inch lead free center back entry pressure temperature gauge is used in commercial, residential, and institutional HVAC applications. It features a black enamel steel case, Kostil polymer window, 1/2 inch NPT connection, bimetal spiral spring extended temperature element, and copper alloy Bourdon tube pressure element with ASME Type B accuracy. This gauge features a 3 inch dial with pressure rating scale from 0 to 75 psi and temperature range 60 to 320 degrees F.
Features
- Bimetal spiral spring sensing element
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Black enamel steel case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268590784 |
Entry Style | Back |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 320 |
Minimum Temperature-Fahrenheit | 60 |
Part Number | 0121725 |
Pressure Scale | 0 to 75 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPTG-3 |
Stem Shaft Material | Lead Free Brass |
Temperature Range | 60 to 320 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |