LFDPTG-1
Lead Free* Combination Pressure and Temperature Gauges, Bottom-Entry
Series LFDPTG-1 Combination Pressure and Temperature Gauges are used in commercial, residential, and institutional HVAC applications It is a bottom-entry type model with black enamel steel cases, Kostil Polymer windows, 1/2 in. NPT connection, copper alloy Bourdon tube pressure elements, and bimetal spiral springs. Accuracy is ASME, Type B. Available in various pressure rating scales.
Features
- Designed for use in a variety of commercial, residential, and institutional HVAC applications
- Combination pressure and temperature gauges — Copper alloy Bourdon tube and bimetal spiral spring ensure accuracy (ASME Type B)
- Bottom-entry type model features Kostil polymer windows, and ½ in. NPT connection, and a black enamel steel case for durability
- Available in various temperature rating scales
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFDPTG-1
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |