DPTG-3
Combination Pressure and Temperature Gauges, Center Back-Entry
Series DPTG-3 Combination Pressure and Temperature Gauges are used in commercial, residential, and institutional HVAC applications. It is a center, back-entry type model with a black enamel steel case, Kostil Polymer window, 1/2 in. NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B. Available in various pressure rating scales.
Features
- Tin alloy welding
- 1/2" (15 mm) NPT connection
- Bimetal spiral spring temperature element
- Black enamel steel case
- Kostil polymer window
- Copper alloy Bourdon pressure element
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific DPTG-3
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |