FV
100% factory leak tested and design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures. These forged brass body valves are full port and do not restrict gas flow for the high demands of food service installations.
Features
- 100% factory leak tested
- Design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures
- Forged brass body valves available in five models
- Full port straight ball valves do not restrict gas flow for demanding food service installations
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.