RV47CL-33

Part of the RV47 Series

Ordering Code: 0241603

UPC: 662447056950

Lead Free: Not In Scope

3/8 In X 3/8 In Convertible Appliance Pressure Regulator, 1/2 psi

  • High strength aluminum castings
  • Natural gas capacity of 125,000 BTU/hr
  • LP gas capacity of 200,000 BTU/hr
  • May be used with natural, manufactured, mixed, LP or LP gas-air mixture
Specifications
Brand Dormont
Lead Free Not In Scope
Product Market Application Foodservice