90-4041
This 1 inch OD flare x 3/4 inch MIP tapped 1/2 inch FIP gas connector adapter is constructed of zinc plated carbon steel. It is approved and design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures.
Features
- Approved for indoor and outdoor use
- Easy to install
- Zinc plated carbon steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Brand | Dormont |
Brass Insert | No |
Finish | Zinc |
Fitting Name | Adapter |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Flare Joint |
Inlet Material | Steel |
Inlet Thread Type | NPT |
Inner Diameter | 3/4 IN |
Lead Free | Not In Scope |
Material | Steel |
Maximum Working Pressure-BAR | 0.03 |
Maximum Working Pressure-PSI | 1 |
Maximum Working Temperature-Celsius | 65.55 |
Maximum Working Temperature-Fahrenheit | 150 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Size-Metric | 20 MM |
Outlet Connection Type | Male Threaded |
Outlet Material | Steel |
Outlet Thread Type | NPT |
Product Market Application | Residential |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |