Blue Hose Gas Connector BPQSR

Moveable Gas Connector with SnapFast, Swivel MAX and Restraining Device

Sales Channel: Foodservice

  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • Disconnects the gas flow when you pull back the operating ring of the SnapFast coupler with just one hand
  • Reconnects easily when you push the SnapFast coupler into the nipple end
  • Includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector BPQSR

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.