16100BPQR48
This 1 inch ID, 48 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push-to-connect quick-disconnect is designed specifically for the foodservice industry and contains a thermal shutoff feature. Restraining device and mounting hardware are also included.
Features
- ANSI Z21.69 and CSA 6.16 certified
- For moveable commercial kitchen equipment
- One handed quick-disconnect
- Limited lifetime warranty
Specifications | |
---|---|
Appliance Location | Indoor Only |
Application | Foodservice Gas Cooking Appliance |
Brand | Dormont |
Buy American Act Compliant | NO |
Connector Coating | Blue PVC Coating |
Connector Inner Diameter | 1 IN |
Connector Length | 48 IN |
Connector Material | Stainless Steel |
Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.41/CSA 6.9 |
Environmental Product Declaration | No |
Kit Contents | No Additional Contents |
Lead Free | Not In Scope |
Product Market Application | Foodservice |