16100BPQ12
This 1 IN ID, 12 IN long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push to connect quick disconnect is designed specifically for the foodservice industry containing a thermal shutoff feature.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- For moveable commercial kitchen equipment
- Limited lifetime warranty
- Stainless steel construction
Specifications | |
---|---|
Application | Indoor Appliances |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | PVC |
End Connection 1 Size | 1 IN |
End Connection 1 Style | Fitting |
End Connection 2 Size | 1 IN |
End Connection 2 Style | Fitting |
Inner Diameter | 1 IN |
Lead Free | Not In Scope |
Length | 12 IN |
Product Market Application | Foodservice |