Blue Hose Gas Connector BPCF2S
The Blue Hose(R) moveable grade gas connector with SnapFast(R) quick disconnect makes disconnecting moveable equipment safe and easy. Two Swivel Max(R) ends add a full 360° to both sides of the hose to increase the range of motion. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. This BYO assembly includes the connector, quick disconnect and two swivels.
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Disconnects the gas flow when you pull back the operating ring of the SnapFast coupler with just one hand
- Reconnects easily when you push the SnapFast coupler into the nipple end
- Includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector BPCF2S
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |