Blue Hose Food Truck Gas Connector BPFT
The Dormont® Blue Hose® Food Truck grade gas connector is designed for use with cooking equipment in mobile food preparation vehicles. Fulfills Requirement in IFC 2018 and IFC 2021 for Food Truck Gas Appliance Connections. The gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew, and features built in UV protection. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. Box contains connector, full port shutoff valve and 2 elbows.
Features
- For use with food truck commercial kitchen equipment
- Corrugated 304 stainless steel tubing is flexible, durable, and corrosion resistant
- Antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew, and features built in UV protection
- Stress Guard® technology makes installation easier and dramatically reduces stress on the hose ends
- Rated for temperatures as low as -10 degrees F (-23 degrees C)
- Fulfills Requirement in IFC 2018 and IFC 2021 for Food Truck Gas Appliance Connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Food Truck Gas Connector BPFT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.