Blue Hose
The Blue Hose(R) moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends.
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Corrugated 304 stainless steel tubing is flexible, durable, and corrosion resistant
- Antimicrobial PVC Coating inhibits growth of bacteria, mold, and mildew on the gas connector
- Stress Guard(R) technology makes installation easier and dramatically reduces stress on the hose ends
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.