XL30C-313MV6KIT-60B
Discontinued - Replaced By: XL30C-313MV6KIT-TS-60B
Part of the 30C Series
Sales Channel: Residential
Ordering Code: 0242505
UPC: 662447151464
Lead Free: Not In Scope
5/8 IN OD, 1/2 IN ID, SS Connector, 1/2 IN MIP x 1/2 IN MIP EFV, 60 IN Length, Antimicrobial Yellow Powder Coated
This 5/8 inch OD, 1/2 inch ID, durable, yellow coated corrosion resistant stainless steel gas connector has 1/2 inch MIP x 3/4 inch MIP x 1/2 inch MIP SuprSense EFV adapters and is 48 inches in length. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The connector is commonly used for the installation of home appliances such as gas dryers. SmartSense used with Dormont(R) coated gas connectors provides an industry leading 3 levels of protection. The 5/8 inch OD flare x 1/2 inch MIP SmartSense EFV and thermal shutoff is an intricately-designed valve comprised of two primary components, a gas flow-limiting plunger and thermal shutoff sensing ring. In the event of a gas line rupture, disconnection, or even a fire, SmartSense detects the potential threat and automatically activates to ensure your safety. The plunger limits the gas flow in the event of a full-line rupture or disconnect, providing protection against excessive gas leaks. Item comes in a bag.
Features
- CSA Certified
- Connector features premium antimicrobial coating for increased safety, durability, and longevity
- Coated connector is factory leak tested, Lifetime limited warranty
- Designed to provide the ultimate protection against gas related fires and explosions
- 100 percent factory leak tested
Specifications | |
---|---|
Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace |
Brand | Dormont |
Buy American Act Compliant | YES |
Connector Coating | Antimicrobial Yellow Powder Coating |
Connector Inner Diameter | 1/2 IN |
Connector Length | 48 IN |
Connector Material | Stainless Steel |
Lead Free | Not In Scope |
Product Market Application | Residential |