XL30C-313MV6-12
This 5/8 inch OD, 1/2 inch ID, durable, yellow coated corrosion resistant stainless steel gas connector is configured with 1/2 inch MIP x 1/2 inch MIP SuprSense EFV adapters and is 12 inches in length. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas furnaces.
Features
- 100 Percent factory leak tested
- CSA certified
- Indoor and outdoor use
- Stainless steel construction
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | YES |
Coating | Antimicrobial Yellow Powder Coating |
Lead Free | Not In Scope |
Product Market Application | Residential |