30C-3245-36
This 5/8 inch OD, 1/2 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 1/2 inch FIP x 3/4 inch FIP valve is 36 inches in length. Designed with safety in mind, this CSA approved gas connector is yellow coated. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas ranges and furnaces.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace|Infrared Tube Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | Antimicrobial Yellow Powder Coating |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; CSA certified to ANSI Z21.15/CSA 9.1 |
End Connection 1 Size | 1/2 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | FPT |
End Connection 1 Type | Female Threaded |
End Connection 2 Size | 3/4 IN |
End Connection 2 Style | Reduced Port Connector Valve |
End Connection 2 Thread Type | FPT |
End Connection 2 Type | Female Threaded |
Inner Diameter | 1/2 IN |
Lead Free | Not In Scope |
Length | 36 IN |
Maximum Working Pressure-PSI | 0 |
Outer Diameter | 5/8 IN |
Product Market Application | Residential |