20A-2131V4KIT-24B
Discontinued - Replaced By: 20A-2131V4KIT-TS-24B
Part of the 20A Series
Sales Channel: Residential
Ordering Code: 0242486
UPC: 662447151266
Lead Free: Not In Scope
1/2 IN OD, 3/8 IN ID, Ss Connector, 3/8 IN MIP x 1/2 IN MIP EFV, 12 IN Length, Antimicrobial Black Powder Coated, Bag
This 1/2 inch OD, 3/8 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/8 inch MIP x 1/2 inch MIP SuprSense excess flow valve adapters and is 12 inches in length. With a durable pre-applied high temperature black coating, the LV(R) gas connector provides a low-visibility gas connector installation. This CSA approved gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. It is commonly used for the installation of home appliances such as gas hearth inserts. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | YES |
Coating | Antimicrobial Black Powder Coating |
Lead Free | Not In Scope |
Product Market Application | Residential |