10ANW-2131V2-24
This 3/8 inch OD, 1/4 inch ID, durable, black coated, non-whistling, corrosion resistant stainless steel gas connector is configured with 3/8 inch MIP x 1/2 inch MIP SuprSense excess flow valve adapters and is 24 inches in length. With a durable pre-applied high temperature black coating, the LV(R) gas connector provides a low-visibility gas connector installation. This CSA approved gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. It is commonly used for the installation of home appliances such as gas space heaters and wall heaters.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | YES |
Coating | Antimicrobial Black Powder Coating |
Lead Free | Not In Scope |
Product Market Application | Residential |